Browning Steel Finished Bore Roller Chain Sprocket - H5021X7/8
Part #:1881036
Catalog #:H5021X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 4.193 in | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 21 |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.343 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.522 in |
| Hub Projection (in): | 0.662 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 3 in |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.875 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.88 in |
General Specifications
| UPC: | 662289984572 | Weight: | 2.78 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

