Browning Steel Finished Bore Roller Chain Sprocket - H5022X 1 7/16
Part #:1881168
Catalog #:H5022X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 22 | Pitch Diameter (in): | 4.392 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.722 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.4375 in |
| Hub Type: | Type B | Hub Projection (in): | 0.662 in |
| Hub Diameter (in): | 3.266 in | Length Through Bore (in): | 1.016 in |
| Tooth Width (in): | 0.343 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.44 in |
General Specifications
| UPC: | 662289984633 | Weight: | 2.48 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

