Browning Steel Finished Bore Roller Chain Sprocket - H5022X 1 1/2
Part #:1881176
Catalog #:H5022X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 4.392 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 22 | Chain Pitch (in): | 0.625 in |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.662 in |
| Length Through Bore (in): | 1 in | Outside Diameter (in): | 4.722 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 3 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.5 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.5 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984589 | Weight: | 2.44 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

