Browning Steel Finished Bore Roller Chain Sprocket - H5024X 1 1/8
Part #:1881283
Catalog #:H5024X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 24 | Pitch Diameter (in): | 4.788 in |
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.90625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 5.122 in |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 3 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.125 in | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.13 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984756 | Weight: | 3.08 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

