Browning Steel Finished Bore Roller Chain Sprocket - H5025X 1 1/8
Part #:1881366
Catalog #:H5025X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 4.987 in | Number of Teeth: | 25 |
| Outside Diameter (in): | 5.322 in | Hub Projection (in): | 0.90625 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.25 in |
| Tooth Width (in): | 0.343 in | Hub Diameter (in): | 3 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.125 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.13 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984831 | Weight: | 3.22 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 5.51 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

