Browning Steel Finished Bore Roller Chain Sprocket - H5026X1
Part #:1881440
Catalog #:H5026X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 26 | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 5.185 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Outside Diameter (in): | 5.522 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Tooth Width (in): | 0.343 in | Hub Diameter (in): | 3.266 in |
| Hub Type: | Type B | Hub Projection (in): | 0.90625 in |
| Length Through Bore (in): | 1.25 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289984961 | Weight: | 3.42 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

