Browning Steel Finished Bore Roller Chain Sprocket - H5026X 1 1/4
Part #:1881473
Catalog #:H5026X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.185 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 26 |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.625 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 5.522 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.25 in |
| Hub Diameter (in): | 3.266 in | Tooth Width (in): | 0.343 in |
| Hub Type: | Type B | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.90625 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.25 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984916 | Weight: | 3.28 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

