Browning Steel Finished Bore Roller Chain Sprocket - H5027X1
Part #:1881531
Catalog #:H5027X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 5.384 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 27 |
| Outside Diameter (in): | 5.722 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.90625 in |
| Length Through Bore (in): | 1.25 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.266 in | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985050 | Weight: | 3.58 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

