Browning Steel Finished Bore Roller Chain Sprocket - H5027X 1 7/16
Part #:1881580
Catalog #:H5027X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Number of Teeth: | 27 |
| Pitch Diameter (in): | 5.384 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.625 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 5.722 in | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.90625 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.343 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 3 in |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Maximum Bore (in): | 1.44 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289985043 | Weight: | 3.34 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

