Browning Steel Finished Bore Roller Chain Sprocket - H609X7/8
Part #:1881887
Catalog #:H609X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Pitch Diameter (in): | 2.193 in | Number of Teeth: | 9 |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.459 in |
| Outside Diameter (in): | 2.511 in | Hub Projection (in): | 0.796875 in |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 1.5625 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 0.875 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/16 X 3/32 |
| Maximum Bore (in): | 0.88 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987023 | Weight: | 0.64 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

