Browning Steel Finished Bore Roller Chain Sprocket - H6014X 1 3/8
Part #:1882075
Catalog #:H6014X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.371 in | Chain Pitch (in): | 0.75 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 14 |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.796875 in |
| Outside Diameter (in): | 3.736 in | Tooth Width (in): | 0.459 in |
| Length Through Bore (in): | 1.25 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.5625 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.375 in | Pitch Type: | Single |
| Keyway Size: | 5/16 x 5/32 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.38 in |
General Specifications
| UPC: | 662289985548 | Weight: | 1.64 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

