Browning Steel Finished Bore Roller Chain Sprocket - H6017X 1 1/8
Part #:1882224
Catalog #:H6017X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.75 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 17 | Pitch Diameter (in): | 4.081643 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.462 in |
| Bore Diameter (in): | 1.125 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Hub Diameter (in): | 3.391 in |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Length Through Bore (in): | 1.25 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 X 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.13 in |
General Specifications
| UPC: | 662289985715 | Weight: | 3.04 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

