Browning Steel Finished Bore Roller Chain Sprocket - H6019X1
Part #:1882364
Catalog #:H6019X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.75 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 19 | Pitch Diameter (in): | 4.557 in |
| Length Through Bore (in): | 1.25 in | Outside Diameter (in): | 4.945 in |
| Tooth Width (in): | 0.459 in | Hub Projection (in): | 0.796875 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 3.5 in |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289985944 | Weight: | 3.70 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

