Browning Steel Finished Bore Roller Chain Sprocket - H6021X 1 1/8
Part #:1882547
Catalog #:H6021X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 5.032 in | Number of Teeth: | 21 |
| Outside Diameter (in): | 5.426 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.125 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 3.891 in |
| Hub Projection (in): | 0.796875 in | Tooth Width (in): | 0.459 in |
| Hub Type: | Type B | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.13 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289986040 | Weight: | 4.53 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

