Browning Steel Finished Bore Roller Chain Sprocket - H6023X1
Part #:1882737
Catalog #:H6023X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 23 |
| Pitch Diameter (in): | 5.508 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 5.907 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.25 in | Tooth Width (in): | 0.459 in |
| Hub Projection (in): | 0.796875 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 4 in |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Pitch Type: | Single |
| Keyway Size: | 1/4 x 1/8 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289986316 | Weight: | 5.10 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

