Browning Steel Finished Bore Roller Chain Sprocket - H6023X 1 1/4
Part #:1882760
Catalog #:H6023X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.75 in |
| Number of Teeth: | 23 | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.508 in |
| Outside Diameter (in): | 5.907 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.459 in | Hub Projection (in): | 0.796875 in |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 4 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.25 in | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.25 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289986231 | Weight: | 4.98 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

