Browning Steel Finished Bore Roller Chain Sprocket - H6025X1
Part #:1882935
Catalog #:H6025X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 5.984 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 25 |
| Chain Pitch (in): | 0.75 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 6.387 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Hub Type: | Type B | Hub Projection (in): | 0.796875 in |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 4.016 in |
| Tooth Width (in): | 0.459 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289986514 | Weight: | 5.82 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

