Browning Steel Finished Bore Roller Chain Sprocket - H6026X1
Part #:1883032
Catalog #:H6026X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Number of Teeth: | 26 |
| Chain Pitch (in): | 0.75 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 6.222172 in |
| Outside Diameter (in): | 6.627 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289986613 | Weight: | 4.22 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

