Browning Steel Finished Bore Roller Chain Sprocket - H6026X 1 7/16
Part #:1883081
Catalog #:H6026X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 26 | Chain Pitch (in): | 0.75 in |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 6.222 in |
| Length Through Bore (in): | 1.25 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 6.627 in | Hub Projection (in): | 0.796875 in |
| Tooth Width (in): | 0.459 in | Hub Diameter (in): | 4 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.44 in |
General Specifications
| UPC: | 662289986606 | Weight: | 4.34 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

