Browning Steel Finished Bore Roller Chain Sprocket - H6030X1
Part #:1883438
Catalog #:H6030X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.175 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 30 |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Outside Diameter (in): | 7.586 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Tooth Width (in): | 0.459 in | Length Through Bore (in): | 1.25 in |
| Hub Diameter (in): | 4.016 in | Hub Type: | Type B |
| Hub Projection (in): | 0.796875 in | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289987016 | Weight: | 7.44 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

