Browning Steel Finished Bore Roller Chain Sprocket - H6030X 1 1/4
Part #:1883461
Catalog #:H6030X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 30 | Pitch Diameter (in): | 7.175 in |
| Chain Pitch (in): | 0.75 in | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 7.586 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.25 in |
| Hub Diameter (in): | 4.016 in | Hub Projection (in): | 0.796875 in |
| Length Through Bore (in): | 1.25 in | Tooth Width (in): | 0.459 in |
| Hub Type: | Type B | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289986934 | Weight: | 7.32 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

