Browning Steel Finished Bore Roller Chain Sprocket - H8012X 1 7/16
Part #:1883669
Catalog #:H8012X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 3.864 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 12 |
| Outside Diameter (in): | 4.332 in | Tooth Width (in): | 0.575 in |
| Length Through Bore (in): | 1.625 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 1.047619 in | Hub Diameter (in): | 3.125 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.625 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.44 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987375 | Weight: | 3.10 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

