Browning Steel Finished Bore Roller Chain Sprocket - H8012X 1 3/8
Part #:1883693
Catalog #:H8012X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 1 in | Number of Teeth: | 12 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 3.864 in |
| Outside Diameter (in): | 4.332 in | Tooth Width (in): | 0.575 in |
| Hub Projection (in): | 1.047619 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.625 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.125 in | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.375 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 5/16 x 5/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.38 in |
General Specifications
| UPC: | 662289987351 | Weight: | 3.16 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

