Browning Steel Finished Bore Roller Chain Sprocket - H8014X1
Part #:1883867
Catalog #:H8014X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 14 |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1 in |
| Pitch Diameter (in): | 4.494 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.981 in |
| Hub Projection (in): | 0.921875 in | Tooth Width (in): | 0.575 in |
| Length Through Bore (in): | 1.5 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 3.25 in |
| Overall Length (in): | 1.5 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987580 | Weight: | 4.36 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

