Browning Steel Finished Bore Roller Chain Sprocket - H8015X 1 3/16
Part #:1883982
Catalog #:H8015X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 1 in | Pitch Diameter (in): | 4.81 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 15 |
| Hub Projection (in): | 0.921875 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 5.305 in | Length Through Bore (in): | 1.5 in |
| Tooth Width (in): | 0.575 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.8125 in | Hub Type: | Type B |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 1.1875 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.19 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987627 | Weight: | 5.26 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

