Browning Steel Finished Bore Roller Chain Sprocket - H8015X 1 3/8
Part #:1883990
Catalog #:H8015X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.81 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 15 | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.921875 in |
| Tooth Width (in): | 0.575 in | Outside Diameter (in): | 5.305 in |
| Length Through Bore (in): | 1.5 in | Hub Diameter (in): | 3.8125 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 1.375 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 5/16 x 5/32 | Pitch Type: | Single |
| Maximum Bore (in): | 1.38 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987641 | Weight: | 5.04 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

