Browning Steel Finished Bore Roller Chain Sprocket - H8015X2
Part #:1884055
Catalog #:H8015X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.81 in |
| Number of Teeth: | 15 | Material: | Steel, Hardened Teeth |
| Length Through Bore (in): | 1.5 in | Hub Projection (in): | 0.921875 in |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.575 in |
| Outside Diameter (in): | 5.305 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 3.8125 in |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 2 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 1/2 X 1/4 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 2 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987696 | Weight: | 4.30 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

