Browning Steel Finished Bore Roller Chain Sprocket - H8017X 1 5/8
Part #:1884246
Catalog #:H8017X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Number of Teeth: | 17 |
| Pitch Diameter (in): | 5.442 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Length Through Bore (in): | 1.5 in | Outside Diameter (in): | 5.95 in |
| Tooth Width (in): | 0.575 in | Hub Projection (in): | 0.921875 in |
| Bore Type: | Finished Bore | Hub Type: | Type B |
| Hub Diameter (in): | 4 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 1.625 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 5/16 x 5/32 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289987870 | Weight: | 6.36 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

