Browning Steel Finished Bore Roller Chain Sprocket - H8017X2
Part #:1884279
Catalog #:H8017X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.442 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 17 |
| Chain Pitch (in): | 1 in | Material: | Steel, Hardened Teeth |
| Hub Projection (in): | 0.921875 in | Length Through Bore (in): | 1.5 in |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.575 in |
| Outside Diameter (in): | 5.95 in | Hub Diameter (in): | 4 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.5 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 2 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/2 X 1/4 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 2 in |
General Specifications
| UPC: | 662289987924 | Weight: | 5.88 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

