Browning Steel Finished Bore Roller Chain Sprocket - H8018X 1 1/4
Part #:1884329
Catalog #:H8018X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.75877 in |
| Number of Teeth: | 18 | Chain Pitch (in): | 1 in |
| Outside Diameter (in): | 6.271 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.25 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.575 in | Hub Type: | Type B |
| Hub Projection (in): | 0.921875 in | Hub Diameter (in): | 4.266 in |
| Length Through Bore (in): | 1.5 in | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289987955 | Weight: | 7.13 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

