Browning Steel Finished Bore Roller Chain Sprocket - H8019X2
Part #:1884501
Catalog #:H8019X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.076 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Number of Teeth: | 19 | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Tooth Width (in): | 0.575 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.5 in | Hub Projection (in): | 0.921875 in |
| Outside Diameter (in): | 6.593 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 4.25 in | Hub Type: | Type B |
| Overall Length (in): | 1.5 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 2 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/2 X 1/4 | Pitch Type: | Single |
| Maximum Bore (in): | 2 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988150 | Weight: | 7.14 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

