Browning Steel Finished Bore Roller Chain Sprocket - H8020X 1 3/16
Part #:1884543
Catalog #:H8020X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.392 in | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 1 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Number of Teeth: | 20 | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 6.914 in |
| Tooth Width (in): | 0.575 in | Hub Projection (in): | 0.921875 in |
| Length Through Bore (in): | 1.5 in | Hub Type: | Type B |
| Hub Diameter (in): | 4.25 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 1.1875 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.19 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988181 | Weight: | 8.59 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

