Browning Steel Finished Bore Roller Chain Sprocket - H8020X 1 7/16
Part #:1884576
Catalog #:H8020X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 20 |
| Pitch Diameter (in): | 6.392 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.921875 in |
| Tooth Width (in): | 0.575 in | Outside Diameter (in): | 6.914 in |
| Length Through Bore (in): | 1.5 in | Hub Diameter (in): | 4.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.5 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 3/8 X 3/16 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.44 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988228 | Weight: | 8.34 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

