Browning Steel Finished Bore Roller Chain Sprocket - H8021X1
Part #:1884642
Catalog #:H8021X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Number of Teeth: | 21 |
| Pitch Diameter (in): | 6.709506 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 7.235 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1 in |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988372 | Weight: | 9.28 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

