Browning Steel Finished Bore Roller Chain Sprocket - H8022X 1 3/8
Part #:1884790
Catalog #:H8022X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 22 | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 7.027 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 1 in | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 7.555 in | Tooth Width (in): | 0.575 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 1.1875 in |
| Length Through Bore (in): | 1.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 4.25 in | Hub Type: | Type B |
| Overall Length (in): | 1.75 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.375 in | Keyway Size: | 5/16 x 5/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.38 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988440 | Weight: | 9.58 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

