Browning Steel Finished Bore Roller Chain Sprocket - H8022X 1 3/4
Part #:1884832
Catalog #:H8022X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.027 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Number of Teeth: | 22 | Chain Pitch (in): | 1 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 7.555 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.75 in |
| Length Through Bore (in): | 1.75 in | Hub Projection (in): | 1.1875 in |
| Hub Type: | Type B | Hub Diameter (in): | 4.266 in |
| Tooth Width (in): | 0.575 in | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.75 in |
General Specifications
| UPC: | 662289988433 | Weight: | 9.16 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

