Browning Steel Finished Bore Roller Chain Sprocket - H8023X1
Part #:1884881
Catalog #:H8023X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 1 in | Number of Teeth: | 23 |
| Pitch Diameter (in): | 7.344 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.75 in |
| Hub Projection (in): | 1.1875 in | Tooth Width (in): | 0.575 in |
| Outside Diameter (in): | 7.876 in | Hub Diameter (in): | 4.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.75 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 x 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988617 | Weight: | 10.25 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 7.87 IN |
| Packaged Height: | 1.97 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

