Browning Steel Finished Bore Roller Chain Sprocket - H8023X 1 1/2
Part #:1884931
Catalog #:H8023X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 23 | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 7.344 in | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 7.876 in | Tooth Width (in): | 0.575 in |
| Length Through Bore (in): | 1.75 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 1.1875 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.75 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.5 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Maximum Bore (in): | 1.5 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988518 | Weight: | 10.33 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

