Browning Steel Finished Bore Roller Chain Sprocket - H8023X 2 7/16
Part #:1884998
Catalog #:H8023X 2 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.344 in | Chain Pitch (in): | 1 in |
| Number of Teeth: | 23 | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Bore Type: | Finished Bore | Outside Diameter (in): | 7.876 in |
| Length Through Bore (in): | 1.75 in | Tooth Width (in): | 0.575 in |
| Hub Projection (in): | 1.1875 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.75 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 2.4375 in | Keyway Size: | 5/8 X 5/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 2.44 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988600 | Weight: | 8.60 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

