Browning Steel Finished Bore Roller Chain Sprocket - H8024X 1 7/16
Part #:1885045
Catalog #:H8024X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Number of Teeth: | 24 | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 1 in | Pitch Diameter (in): | 7.661 in |
| Outside Diameter (in): | 8.196 in | Hub Projection (in): | 1.1875 in |
| Tooth Width (in): | 0.575 in | Length Through Bore (in): | 1.75 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 4.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.75 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.44 in |
General Specifications
| UPC: | 662289988709 | Weight: | 10.74 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

