Browning Steel Finished Bore Roller Chain Sprocket - H8024X2
Part #:1885094
Catalog #:H8024X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Number of Teeth: | 24 | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 7.661 in |
| Hub Projection (in): | 1.1875 in | Outside Diameter (in): | 8.196 in |
| Tooth Width (in): | 0.575 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.75 in | Hub Diameter (in): | 4.25 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.75 in | Bore Diameter (in): | 2 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/2 X 1/4 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 2 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289988747 | Weight: | 9.86 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

