Browning Steel Finished Bore Roller Chain Sprocket - H8027X 1 7/16
Part #:1885375
Catalog #:H8027X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 8.614 in | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 27 | Chain Pitch (in): | 1 in |
| Hub Projection (in): | 1.421875 in | Outside Diameter (in): | 9.156 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 2 in |
| Tooth Width (in): | 0.575 in | Hub Type: | Type B |
| Hub Diameter (in): | 4.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 2 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (in): | 1.44 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989041 | Weight: | 15.48 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

