Browning Steel Finished Bore Roller Chain Sprocket - H8027X2
Part #:1885425
Catalog #:H8027X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 1 in | Number of Teeth: | 27 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 8.61379 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 9.156 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 2 in |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 2 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989089 | Weight: | 14.16 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

