Browning Steel Finished Bore Roller Chain Sprocket - H8028X2
Part #:1885532
Catalog #:H8028X2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 8.931 in |
| Number of Teeth: | 28 | Chain Pitch (in): | 1 in |
| Outside Diameter (in): | 9.475 in | Tooth Width (in): | 0.575 in |
| Length Through Bore (in): | 2 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 1.421875 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 4.75 in | Hub Type: | Type B |
| Overall Length (in): | 2 in | Bore Diameter (in): | 2 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/2 X 1/4 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 2 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989195 | Weight: | 15.58 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

