Browning Steel Finished Bore Roller Chain Sprocket - H8029X 2 7/16
Part #:1885664
Catalog #:H8029X 2 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 29 | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 9.249 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1 in |
| Tooth Width (in): | 0.575 in | Hub Projection (in): | 1.421875 in |
| Length Through Bore (in): | 2 in | Outside Diameter (in): | 9.795 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 4.75 in |
| Overall Length (in): | 2 in | Bore Diameter (in): | 2.4375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 5/8 X 5/16 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 2.44 in |
General Specifications
| UPC: | 662289989294 | Weight: | 15.10 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

