Browning Steel Finished Bore Roller Chain Sprocket - H8030X 1 3/4
Part #:1885755
Catalog #:H8030X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Pitch Diameter (in): | 9.567 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 30 |
| Length Through Bore (in): | 2 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 1.421875 in | Tooth Width (in): | 0.575 in |
| Outside Diameter (in): | 10.114 in | Hub Type: | Type B |
| Hub Diameter (in): | 4.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 2 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.75 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/8 X 3/16 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.75 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989362 | Weight: | 16.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

