Browning Steel Finished Bore Roller Chain Sprocket - H8030X 1 15/16
Part #:1885763
Catalog #:H8030X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 9.567 in |
| Material: | Steel, Hardened Teeth | Number of Teeth: | 30 |
| Hub Projection (in): | 1.421875 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 10.114 in | Tooth Width (in): | 0.575 in |
| Length Through Bore (in): | 2 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 4.75 in |
| Overall Length (in): | 2 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.9375 in | Pitch Type: | Single |
| Keyway Size: | 1/2 X 1/4 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.94 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989348 | Weight: | 16.38 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

