Browning Steel Finished Bore Roller Chain Sprocket - H8030X 2 7/16
Part #:1885797
Catalog #:H8030X 2 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Pitch Diameter (in): | 9.567 in |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 30 | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Outside Diameter (in): | 10.114 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 2 in | Hub Projection (in): | 1.421875 in |
| Tooth Width (in): | 0.575 in | Hub Diameter (in): | 4.75 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 2 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 2.4375 in | Keyway Size: | 5/8 X 5/16 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 2.44 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289989423 | Weight: | 14.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

