Browning Steel Finished Bore Roller Chain Sprocket - 4119X5/8
Part #:3357100
Catalog #:4119X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.038 in | Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.5 in | Material: | Steel |
| Number of Teeth: | 19 | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 3.296 in | Length Through Bore (in): | 1 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.78125 in |
| Tooth Width (in): | 0.227 in | Sprocket Material: | Steel |
| Hub Diameter (in): | 2.47 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Hardened Teeth: | Non-Hardened Teeth |
| Keyway Size: | 3/16 x 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289024049 | Weight: | 1.30 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

