Browning Steel Finished Bore Roller Chain Sprocket - 4120X5/8
Part #:3357167
Catalog #:4120X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 3.196 in |
| Chain Pitch (in): | 0.5 in | Material: | Steel |
| Number of Teeth: | 20 | Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain |
| Length Through Bore (in): | 1 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.227 in | Hub Projection (in): | 0.78125 in |
| Outside Diameter (in): | 3.457 in | Hub Diameter (in): | 2.75 in |
| Sprocket Material: | Steel | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Pitch Type: | Single |
| Hardened Teeth: | Non-Hardened Teeth | Keyway Size: | 3/16 x 3/32 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.63 in |
General Specifications
| UPC: | 662289024056 | Weight: | 1.72 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

